The capacitors with snap-in and multi-pin terminals are perfect for easy mounting on the PCB of the application and are designed to be compact, to carry high currents and mainly to find its application like power supplies for servers, telecommunications and industrial applications, as well as UPS systems, medical devices, photovoltaic inverters and frequency converters. With their robustness in relation to fast charging and discharging cycles, the high requirements in servo drive applications are also fulfilled. The large size aluminum electrolytic capacitors are qualified based on AEC-Q 200. The high voltage series are typically used in On board charger applications. Due to the compact design and high ripple current capability compact capacitor banks can be realized.