TDK Electronics · TDK Europe

Cold Plasma Technology

General Information

Today, the use of plasma as a key and interdisciplinary technology has become a modern technical standard in many industries and one that is experiencing dynamic expansion. Applications range from a few watts to more than 1000 watts and cover all industries.

With the CeraPlas® element – a piezo based plasma generator in a single component - TDK has developed an innovative new plasma source (ozonizer, ionizer) that is especially suited for the use in low power applications. CeraPlas technology enables small handheld cold plasma systems, which can be operated from a battery.

Relyon Plasma, since April 2018 a TDK Group Company, specializes in the design of complete plasma systems, using either CeraPlas as the plasma source or its proprietary PAA (Pulsed Atmospheric Arc) technology.


Plasma Devices from TDK

Product ImageDesignSeries/TypeFeaturesDescriptionPart No. Lists and Datasheet
 Piezobrush PZ3 Professional
piezobrushPZ3Professional setpiezobrush PZ3 professional set: 
Handheld device (plasma generator), module "Standard",  module "Nearfield", plug‐in power supply, accessories

B54324D5120A140 file_pdf_box

Operating Instructions for Handheld Device file_pdf_box

 Piezobrush PZ3 Standard
piezobrushPZ3Standardpiezobrush PZ3 module "Standard" B54321P5100A020 file_pdf_box
 Evaluation Kit

CeraPlas elementF series + HF seriesEvaluation KitEvaluation kit for CeraPlas elements: Driver circuit, CeraPlas elements HF series and F series with package modified for driver circuit, accessories Z63000Z2910Z 1Z69 file_pdf_box
 CeraPlas F element
CeraPlas elementF seriesWired ComponentPiezoelectric based cold plasma generator for PDD and DBD application in industrial/medical industry, activation area typ. 400 mm2 Z63000Z2910Z 1Z66 file_pdf_box
 CeraPlas F packaged

CeraPlas elementF seriesPackaged ComponentPiezoelectric based cold plasma generator for PDD and DBD application in industrial/medical industry, activation area typ. 400 mm2 Z63000Z2910Z 1Z68 file_pdf_box
 CeraPlas HF element
CeraPlas elementHF seriesWired ComponentPiezoelectric based cold plasma generator for PDD application in medical/consumer industry, activation area typ. 200 mm2 Z63000Z2910Z 1Z67 file_pdf_box
 CeraPlas HF packaged

CeraPlas elementHF seriesPackaged ComponentPiezoelectric based cold plasma generator for PDD application in medical/consumer industry, activation area typ. 200 mm2 Z63000Z2910Z 1Z60 file_pdf_box

PDD® - Piezoelectric Direct Discharge
DBD - Dielectric Barrier Discharge


 Presentation Image

Präsentation piezobrush PZ3

  • piezobrush® PZ3 – a handy plasma source
  • Device overview and details
  • piezobrush® PZ2 VS piezobrush® PZ3
  • piezobrush® PZ3 modules
  • Behind the scenes
  • Bonding improvement with cold plasma - a best practice example
  • Wire bonding improvement with cold plasma
  • Improvements with cold plasma on pressure sensitive tapes (PST)
  • Cold plasma in medical market
  • piezobrush® PZ3 professional set

Download

Further Downloads piezobrush PZ3

 Piezobrush PP

Product Profile

  • Fields of application
  • Use cases
  • Typical materials
  • Technical data
PDF - 1.4 MB file_download Download
 Operating Instructions Image

Operating Instructions for Handheld Device

PDF - 1.1 MB file_download Download


Get in contact

Sales Network & Sites

If you are interested in our products, you will find an overview of our worldwide sales offices, which you can contact easily.

More

Product Inquiry

Are you interested in our solutions? Please don't hesitate to contact us! We will be glad to help you.

More

Trade Fairs & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn Twitter